BIMobject® Hercules

BIMobject® Hercules is a cloud solution for large companies to develop, organise, structure, standardise and manage their own BIM objects, and also publish and syndicate these in a controlled way to project groups anywhere in the world.

Content Management solution

Hercules provides a cloud-based content management solution to support digital construction. It is intended for contracting, construction, consultancy and architecture companies to manage and control their BIM content in a cloud-based environment, allowing thousands of users to share the same BIM content.

Platform as a service

Hercules has been developed as a platform and is an integrated part of the BIMobject Cloud. It enables companies to self-manage an extensive range of BIM content including documentation, CAD files and BIM objects, and to have a Single Source of Truth, version handling, structured data, support for languages and various classification systems.

Easy to use

As a cloud solution, Hercules is available in any location and on any device through a web browser or from within CAD/BIM packages through our BIMobject® Apps. It is an easy and proven way to publish objects and information to project-specific user groups. Manufacturer-specific objects already available in the Public Cloud can be linked into Project Sites by the project owner. It makes it easier and faster to give access to high-quality BIM objects controlled by the owner.

Scalable

The platform is extremely scalable with various user roles and cloud apps. Project owners can upload their own proprietary corporate BIM objects to various Project Sites, then attach different property sets such as COBie. With user groups, the owner can deploy these into the internal organisation or to external design teams.

Includes BIMobject Cloud Apps

· BIManalytics® Core™ provides information for the central organisation about usage, downloads and versions.· BIMobject® Properties delivers huge flexibility in Property Data Management.· Mosquito allows the development of BIM objects in a web browser.· Project Sites are secure, project-based microsites with user control.· Product Administration enables cloud-based management of users, groups, clouds, content and Apps.· Direct BIM system integration: Revit, ArchiCAD, SketchUp, AutoCAD and Vectorworks.

Security

Hercules runs under SSL which means that sensitive data is encrypted. Hercules enables organisations to exercise complete control over their BIM objects, including which users can access Project Sites in order to use objects. Data changes within objects can be monitored through an automatic audit trail.

Download the parameter file